Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NRB13-30GM50-E2-C-V1 - Inductive Sensors
Bill of material
NRB13-30GM50-E2-C-V1
PRODUCT_PICTURE
Product Picture
MANUID
NRB13-30GM50-E2-C-V1
DESCSHORT
Short Description
Inductive sensor NRB13-30GM50-E2-C-V1
EAN
4050143229635
MANUTYPEDESC
Manufacturer Type Description
NRB13-30GM50-E2-C-V1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
13 mm
AAB504007
Housing coating
PTFE coated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
BAD826005
Diameter of sensor
30 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
Brass
BAD856005
Length of sensor
65 mm
BAD900004
Switch frequency
750.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices