Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NRN40-U1-E2-V1 - Inductive Sensors
Bill of material
NRN40-U1-E2-V1
PRODUCT_PICTURE
Product Picture
MANUID
NRN40-U1-E2-V1
DESCSHORT
Short Description
Inductive sensor NRN40-U1-E2-V1
EAN
4050143378296
MANUTYPEDESC
Manufacturer Type Description
NRN40-U1-E2-V1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
40 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
40 mm
BAD899008
Design of control element
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAC461010
Housing material
Plastic/metal
BAD856005
Length of sensor
118 mm
BAD849004
Height of sensor
40 mm
BAD900004
Switch frequency
180.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.290
LENGTH
0.150
WIDTH
0.048
DEPTH
0.045
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices