User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBD30M-R2000-1L-Y295507 - 2-D LiDAR Sensor OBD30M-R2000-1L-Y295507
Bill of material
2-D LiDAR Sensor OBD30M-R2000-1L-Y295507
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
2-D LiDAR Sensor OBD30M-R2000-1L-Y295507
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
OBD30M-R2000-1L-Y295507
ID1447
Light source
laser diode
ID85
Light type
modulated infrared light
ID1434
Operating voltage
10 ... 30 V DC
ID99
Connection
4-pin, M12x1 connector, standard (supply) , 8-pin, M12x1 connector, A-coded (MultiPort) , 4-pin, M12x1 socket, D-coded (LAN)
ID97
Housing
ABS + PC + Aluminum
ID95
Degree of protection
IP65
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
9015 1010 900
COO
Country of Origin
DE
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices