Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBD30M-R2000-4EP-V1V17-1L - Distance Sensors
Bill of material
OBD30M-R2000-4EP-V1V17-1L
PRODUCT_PICTURE
Product Picture
MANUID
OBD30M-R2000-4EP-V1V17-1L
DESCSHORT
Short Description
2-D LiDAR Sensor OBD30M-R2000-4EP-V1V17-1L
EAN
4050143398102
MANUTYPEDESC
Manufacturer Type Description
OBD30M-R2000-4EP-V1V17-1L
BAA038006
min. ambient temperature
-10 °C
BAD915006
Voltage type
DC
BAD823004
Width of sensor
106 mm
BAA039006
max. ambient temperature
50.00 °C
BAD857006
Laser protection class
Class 1
BAD856005
Length of sensor
106 mm
BAD849004
Height of sensor
116.5 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
1.070
LENGTH
0.300
WIDTH
0.190
DEPTH
0.090
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices