User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBE1000-R2-SE2-0,2M-V31-L - Laser thru-beam sensor OBE1000-R2-SE2-0,2M-V31-L
Bill of material
Laser thru-beam sensor OBE1000-R2-SE2-0,2M-V31-L
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Laser thru-beam sensor OBE1000-R2-SE2-0,2M-V31-L
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
OBE1000-R2-SE2-0,2M-V31-L
ID17858
Construction type
Miniature housing
ID1452
Effective detection range
0 ... 1 m
ID1447
Light source
laser diode
ID85
Light type
modulated visible red light , 680 nm
ID1434
Operating voltage
12 ... 24 V
ID1433
Signal output
1 PNP output, short-circuit protected, reverse polarity protected, open collector
ID99
Connection
200 mm fixed cable with 4-pin, M8x1 connector
ID97
Housing
PC/ABS and TPU
ID95
Degree of protection
IP67
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
VN
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices