User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBE10M-18GM60-SE5 - Thru-beam sensor OBE10M-18GM60-SE5
Bill of material
Thru-beam sensor OBE10M-18GM60-SE5
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Thru-beam sensor OBE10M-18GM60-SE5
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
OBE10M-18GM60-SE5
ID17858
Construction type
Threading M18
ID1452
Effective detection range
0 ... 10 m
ID1447
Light source
IRED
ID85
Light type
880 nm IR light
ID1434
Operating voltage
10 ... 30 V DC , class 2
ID1433
Signal output
1 PNP output, short-circuit protected, reverse polarity protected, open collector
ID99
Connection
2 m fixed cable
ID97
Housing
brass, nickel-plated
ID95
Degree of protection
IP67
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
VN
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices