Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBE25M-R200-S2EP-IO-0,3M-V31 - Thru-Beam Sensors
Bill of material
OBE25M-R200-S2EP-IO-0,3M-V31
PRODUCT_PICTURE
Product Picture
MANUID
OBE25M-R200-S2EP-IO-0,3M-V31
DESCSHORT
Short Description
Thru-beam sensor OBE25M-R200-S2EP-IO-0,3M-V31
EAN
4050143188277
MANUTYPEDESC
Manufacturer Type Description
OBE25M-R200-S2EP-IO-0,3M-V31
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
33000 mm
BAA038006
min. ambient temperature
-40 °C
AAM476004
style of communication interface
IO-Link
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
15 mm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
41.7 mm
BAD849004
Height of sensor
50.6 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices