Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBE500-R3F-SE2-0,2MV31-Y263494 - Thru-Beam Sensors
Bill of material
OBE500-R3F-SE2-0,2MV31-Y263494
PRODUCT_PICTURE
Product Picture
MANUID
OBE500-R3F-SE2-0,2MV31-Y263494
DESCSHORT
Short Description
Thru-beam sensor (pair) OBE500-R3F-SE2-0,2MV31-Y263494
EAN
4050143043804
MANUTYPEDESC
Manufacturer Type Description
OBE500-R3F-SE2-0,2MV31-Y263494
BAC640005
Max. output current
50 mA
AAB884005
max. switching distance
700 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
BAD945004
Wave length of the sensors
630 nm
BAD823004
Width of sensor
16 mm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
4.1 mm
BAD849004
Height of sensor
25.5 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.040
LENGTH
0.125
WIDTH
0.062
DEPTH
0.031
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices