Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR12M-R100-2EP-IO-L - Retroreflective sensors
Bill of material
OBR12M-R100-2EP-IO-L
PRODUCT_PICTURE
Product Picture
MANUID
OBR12M-R100-2EP-IO-L
DESCSHORT
Short Description
Laser retroreflective sensor OBR12M-R100-2EP-IO-L
EAN
4050143045013
MANUTYPEDESC
Manufacturer Type Description
OBR12M-R100-2EP-IO-L
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
15000 mm
AAC004005
Min. reflector distance
200 mm
BAA038006
min. ambient temperature
-40 °C
AAM476004
style of communication interface
IO-Link
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
680 nm
BAD823004
Width of sensor
11 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
21.5 mm
BAD849004
Height of sensor
37.1 mm
BAD900004
Switch frequency
2000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.050
LENGTH
0.118
WIDTH
0.059
DEPTH
0.030
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices