User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR12M-R103-2EP-IO-0,3M-V1-L - Laser retroreflective sensor OBR12M-R103-2EP-IO-0,3M-V1-L
Bill of material
Laser retroreflective sensor OBR12M-R103-2EP-IO-0,3M-V1-L
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Laser retroreflective sensor OBR12M-R103-2EP-IO-0,3M-V1-L
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
OBR12M-R103-2EP-IO-0,3M-V1-L
ID17858
Construction type
Miniature housing
ID1452
Effective detection range
0 ... 12 m
ID1447
Light source
laser diode
ID85
Light type
modulated visible red light
ID1434
Operating voltage
10 ... 30 V DC
ID1433
Signal output
2 push-pull (4 in 1)outputs, short-circuit protected, reverse polarity protected, overvoltage protected
ID99
Connection
300 mm fixed cable with M12 x 1, 4-pin connector
ID97
Housing
PC (Polycarbonate)
ID95
Degree of protection
IP67 / IP69 / IP69K
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
SG
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices