Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR1500-R2F-E2-0,2M-V31-L - Laser retroreflective sensor OBR1500-R2F-E2-0,2M-V31-L
Bill of material
Laser retroreflective sensor OBR1500-R2F-E2-0,2M-V31-L
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Laser retroreflective sensor OBR1500-R2F-E2-0,2M-V31-L
DESCRIPTION_LONG
Retroreflective sensor, flat design, space-saving M2 mounting, 1500 mm detection range, red light, dark on, PNP output, with 0.2 m fixed cable and M8 plug, 4-pin
EAN
4050143043743
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
OBR1500-R2F-E2-0,2M-V31-L
DELIVERY_TIME
3
PATTR286849630380
Design
rectangular
PATTR192245654829
Number of pins
4
PATTR9624752471345
Cable material
PUR
PATTR683699647581
Switching frequency
2000
PATTR17848439318086
Series
R2F
PATTR9472385337993
Functional principle
Retroreflective sensor with polarization filter
PATTR21924271526736
Detection range
1500
PATTR940282744076
Light type
Laser diode red
PATTR9848897215522
Type of voltage
DC
PATTR404848978316
Connection type
Fixed cable with plug M8
PATTR10212577245336
Output type
PNP
PATTR1380777321137
Operating voltage (min)
12
PATTR109441043847968
Operating voltage (max)
24
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-10
PATTR9688447065190
Ambient temperature (max)
60
PATTR3928310033674
Housing material
Polycarbonate
PATTR10552104486401
Housing length
4.100
PATTR9600207243654
Housing width
12
PATTR8980972615416
Housing height
25.500
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices