Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBT100-R101-2EP-IO-1T-L-Y0244 - Triangulation sensor (BGE) OBT100-R101-2EP-IO-1T-L-Y0244
Bill of material
Triangulation sensor (BGE) OBT100-R101-2EP-IO-1T-L-Y0244
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Triangulation sensor (BGE) OBT100-R101-2EP-IO-1T-L-Y0244
DESCRIPTION_LONG
Laser diffuse mode sensor with background evaluation
EAN
4050143124145
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
OBT100-R101-2EP-IO-1T-L-Y0244
DELIVERY_TIME
15
PATTR286849630380
Design
rectangular
PATTR192245654829
Number of pins
4
PATTR683699647581
Switching frequency
1650
PATTR17848439318086
Series
R101
PATTR9472385337993
Functional principle
Triangulation sensor with background evaluation
PATTR21924271526736
Detection range
100
PATTR940282744076
Light type
Laser diode red
PATTR62441073340707
Operating elements
Potentiometer
PATTR9848897215522
Type of voltage
DC
PATTR404848978316
Connection type
Fixed cable with plug M8
PATTR10212577245336
Output type
2 x push-pull
PATTR628687582399
Interface
IO-Link
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67/IP69/IP69K
PATTR10844566992341
Ambient temperature (min)
-40
PATTR9688447065190
Ambient temperature (max)
60
PATTR3928310033674
Housing material
Polycarbonate
PATTR10552104486401
Housing length
18.300
PATTR9600207243654
Housing width
13.900
PATTR8980972615416
Housing height
33.800
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
SG
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices