Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBT30-R3-E2-0,2M-V31 - Triangulation sensor (BGS) OBT30-R3-E2-0,2M-V31
Bill of material
Triangulation sensor (BGS) OBT30-R3-E2-0,2M-V31
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Triangulation sensor (BGS) OBT30-R3-E2-0,2M-V31
DESCRIPTION_LONG
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, PNP output, fixed cable with M8 plug
EAN
4050143046461
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
OBT30-R3-E2-0,2M-V31
DELIVERY_TIME
3
PATTR286849630380
Design
rectangular
PATTR192245654829
Number of pins
4
PATTR9624752471345
Cable material
PUR
PATTR683699647581
Switching frequency
800
PATTR17848439318086
Series
R3
PATTR9472385337993
Functional principle
Triangulation sensor with background suppression
PATTR21924271526736
Detection range
30
PATTR940282744076
Light type
LED red
PATTR9848897215522
Type of voltage
DC
PATTR404848978316
Connection type
Fixed cable with plug M8
PATTR10212577245336
Output type
PNP
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
60
PATTR3928310033674
Housing material
Polycarbonate
PATTR10552104486401
Housing length
13.800
PATTR9600207243654
Housing width
7.500
PATTR8980972615416
Housing height
26
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices