Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBT50-R2-E2-0,2M-V31 - Diffuse mode sensor
Bill of material
OBT50-R2-E2-0,2M-V31
PRODUCT_PICTURE
Product Picture
MANUID
OBT50-R2-E2-0,2M-V31
DESCSHORT
Short Description
Triangulation sensor (BGS) OBT50-R2-E2-0,2M-V31
EAN
4050143042807
MANUTYPEDESC
Manufacturer Type Description
OBT50-R2-E2-0,2M-V31
AAC906005
Max. range of light scanner
50 mm
BAC640005
Max. output current
50 mA
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
BAD945004
Wave length of the sensors
630 nm
BAD823004
Width of sensor
7.5 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
11.2 mm
BAD849004
Height of sensor
24 mm
BAD900004
Switch frequency
800.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.030
LENGTH
0.066
WIDTH
0.095
DEPTH
0.027
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices