Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBT500-18GM60-E5 - Diffuse mode sensor
Bill of material
OBT500-18GM60-E5
PRODUCT_PICTURE
Product Picture
MANUID
OBT500-18GM60-E5
DESCSHORT
Short Description
Diffuse mode sensor OBT500-18GM60-E5
EAN
4050143006212
MANUTYPEDESC
Manufacturer Type Description
OBT500-18GM60-E5
AAC906005
Max. range of light scanner
500 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD826005
Diameter of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
brass nickel-plated
BAD856005
Length of sensor
60 mm
BAD900004
Switch frequency
500.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.180
LENGTH
0.175
WIDTH
0.150
DEPTH
0.035
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices