Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OCS2000-M1K-N2 - Retroreflective sensors
Bill of material
OCS2000-M1K-N2
PRODUCT_PICTURE
Product Picture
MANUID
OCS2000-M1K-N2
DESCSHORT
Short Description
Retroreflective sensor, NAMUR OCS2000-M1K-N2
EAN
4050143009138
MANUTYPEDESC
Manufacturer Type Description
OCS2000-M1K-N2
AAB884005
max. switching distance
2000 mm
AAC004005
Min. reflector distance
100 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
30 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
102 mm
BAD849004
Height of sensor
30 mm
BAD900004
Switch frequency
100.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.130
LENGTH
0.154
WIDTH
0.053
DEPTH
0.037
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices