Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OJ500-M1K-E23 - Fiber Optic Sensors
Bill of material
OJ500-M1K-E23
PRODUCT_PICTURE
Product Picture
MANUID
OJ500-M1K-E23
DESCSHORT
Short Description
Fiber optic sensor OJ500-M1K-E23
EAN
4050143001514
MANUTYPEDESC
Manufacturer Type Description
OJ500-M1K-E23
BAC640005
Max. output current
200 mA
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
Polyester
BAD900004
Switch frequency
1500.000 Hz
BAD831010
Design of electrical connection
Connector M16
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.130
LENGTH
0.154
WIDTH
0.053
DEPTH
0.037
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices