Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMH-ML100-03 - Mounting aid OMH-ML100-03
Bill of material
Mounting aid OMH-ML100-03
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Mounting aid OMH-ML100-03
DESCRIPTION_LONG
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
EAN
4050143032549
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
OMH-ML100-03
DELIVERY_TIME
3
PATTR7352554030768
Suitable series
ML100
PATTR3928310033674
Housing material
Stainless steel (V2A)
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
VN
CTC
Customs tariff number
7326 9098 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices