Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMT120-R103-2EP-IO-0,3M-V31-L - Diffuse mode sensor
Bill of material
OMT120-R103-2EP-IO-0,3M-V31-L
PRODUCT_PICTURE
Product Picture
MANUID
OMT120-R103-2EP-IO-0,3M-V31-L
DESCSHORT
Short Description
Distance sensor OMT120-R103-2EP-IO-0,3M-V31-L
EAN
4050143192250
MANUTYPEDESC
Manufacturer Type Description
OMT120-R103-2EP-IO-0,3M-V31-L
AAC906005
Max. range of light scanner
120 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
10 °C
AAM476004
style of communication interface
IO-Link
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
680 nm
BAD823004
Width of sensor
15 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
26.7 mm
BAD849004
Height of sensor
36.5 mm
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices