Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OQT150-R101-2EP-IO - Distance Sensors
Bill of material
OQT150-R101-2EP-IO
PRODUCT_PICTURE
Product Picture
MANUID
OQT150-R101-2EP-IO
DESCSHORT
Short Description
Triangulation sensor (SbR) OQT150-R101-2EP-IO
EAN
4050143324620
MANUTYPEDESC
Manufacturer Type Description
OQT150-R101-2EP-IO
AAB866006
max. measuring range -length
150 mm
AAB990006
min. measuring range - length
5 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
13.9 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
18.3 mm
BAD849004
Height of sensor
33.8 mm
BAD900004
Switch frequency
217.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.040
LENGTH
0.097
WIDTH
0.103
DEPTH
0.017
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices