Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
PMI210-F110-IU-V1 - Inductive Positioning Systems (PMI)
Bill of material
PMI210-F110-IU-V1
PRODUCT_PICTURE
Product Picture
MANUID
PMI210-F110-IU-V1
DESCSHORT
Short Description
Inductive positioning system PMI210-F110-IU-V1
EAN
4050143019830
MANUTYPEDESC
Manufacturer Type Description
PMI210-F110-IU-V1
BAD874004
Nominal measurement range
210 mm
AAC965006
Max. supply voltage
30 V
AAC962006
Min. supply voltage
18 V
BAA038006
min. ambient temperature
-25 °C
BAD823004
Width of sensor
41 mm
BAA039006
max. ambient temperature
70.00 °C
BAD856005
Length of sensor
250 mm
BAD849004
Height of sensor
30 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.640
LENGTH
0.318
WIDTH
0.060
DEPTH
0.058
CTC
Customs tariff number
9031 8020 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices