Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
PMI360DV-F130-IU2E2-V15 - Inductive Positioning Systems (PMI)
Bill of material
PMI360DV-F130-IU2E2-V15
PRODUCT_PICTURE
Product Picture
MANUID
PMI360DV-F130-IU2E2-V15
DESCSHORT
Short Description
Ind. angular measuring system PMI360DV-F130-IU2E2-V15
EAN
4050143028139
MANUTYPEDESC
Manufacturer Type Description
PMI360DV-F130-IU2E2-V15
AAC965006
Max. supply voltage
30 V
AAC962006
Min. supply voltage
18 V
BAA038006
min. ambient temperature
-25 °C
BAD823004
Width of sensor
76.5 mm
BAA039006
max. ambient temperature
70.00 °C
BAD856005
Length of sensor
120 mm
BAD849004
Height of sensor
26.5 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.200
LENGTH
0.081
WIDTH
0.139
DEPTH
0.048
CTC
Customs tariff number
9031 8020 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices