Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RAL150-IR/32/98 - Slot and Slot Grid Sensors
Bill of material
RAL150-IR/32/98
PRODUCT_PICTURE
Product Picture
MANUID
RAL150-IR/32/98
DESCSHORT
Short Description
Slot grid sensor RAL150-IR/32/98
EAN
4050143019625
MANUTYPEDESC
Manufacturer Type Description
RAL150-IR/32/98
BAA038006
min. ambient temperature
-10 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
20 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Norm construction design
AAC908006
Frame opening, cross
150 mm
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
aluminum
BAD856005
Length of sensor
185 mm
AAC909007
Frame opening, lateral
150 mm
BAD849004
Height of sensor
190 mm
BAD900004
Switch frequency
5000.000 Hz
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.570
LENGTH
0.228
WIDTH
0.202
DEPTH
0.032
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices