{pepperl_fuchs/photoelectric20sensors/slot20and20slot20grid20sensors/ral70-ir2f322f98.prj},{NB=RAL70-IR/32/98},{MANUID=RAL70-IR/32/98},{BAA038006=-10},{BAD823004=20},{AAC908006=70},{BAA039006=60.00},{BAD856005=105},{AAC909007=70},{BAD849004=110},{BAD900004=5000.000},{NOCUPEROU=1},{VOLUME=0.001},{WEIGHT=0.300},{LENGTH=0.152},{WIDTH=0.116},{DEPTH=0.027},{PRODUCT_PICTURE=../../../_pool_/ba/7a/d406790a_int.png},{DESCSHORT=Slot grid sensor RAL70-IR/32/98},{EAN=4050143019601},{MANUTYPEDESC=RAL70-IR/32/98},{BAD859008=Infrared light},{BAD915006=DC},{BAD950006=Glass},{BAD898005=PNP},{BAD840006=Norm construction design},{BAC461010=aluminum},{BAD831010=Connector M8},{COO=DE},{CTC=8536 5019 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1