Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RC10-14-N3-Y115614 - Inductive Sensors
Bill of material
RC10-14-N3-Y115614
PRODUCT_PICTURE
Product Picture
MANUID
RC10-14-N3-Y115614
DESCSHORT
Short Description
Inductive ring sensor RC10-14-N3-Y115614
EAN
4050143010950
MANUTYPEDESC
Manufacturer Type Description
RC10-14-N3-Y115614
AAS155001
Maximum operating ambient temperature
40.00 °C
AAS160001
Minimum operating ambient temperature
0.00 °C
AAB504007
Housing coating
Uncoated
BAD915006
Voltage type
DC
BAD823004
Width of sensor
26 mm
BAD899008
Design of control element
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
Special construction
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
30 mm
BAD849004
Height of sensor
32 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.070
LENGTH
0.138
WIDTH
0.069
DEPTH
0.035
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices