Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RC15-14-N0 - Inductive Sensors
Bill of material
RC15-14-N0
PRODUCT_PICTURE
Product Picture
MANUID
RC15-14-N0
DESCSHORT
Short Description
Inductive ring sensor RC15-14-N0
EAN
4050143000579
MANUTYPEDESC
Manufacturer Type Description
RC15-14-N0
AAS155001
Maximum operating ambient temperature
65.00 °C
AAS160001
Minimum operating ambient temperature
-20.00 °C
AAB504007
Housing coating
Uncoated
BAD915006
Voltage type
DC
BAD823004
Width of sensor
25 mm
BAD899008
Design of control element
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
Special construction
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
20 mm
BAD849004
Height of sensor
32.5 mm
BAD900004
Switch frequency
1500.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.040
LENGTH
0.130
WIDTH
0.130
DEPTH
0.005
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices