Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-C110-2 - Reflectors
Bill of material
REF-C110-2
PRODUCT_PICTURE
Product Picture
MANUID
REF-C110-2
DESCSHORT
Short Description
Reflector REF-C110-2
EAN
4050143010400
MANUTYPEDESC
Manufacturer Type Description
REF-C110-2
AAO634001
Form
rund
AAP345001
Number of attachment holes
1
AAB450006
Self-adhesive fastening
No
BAB376005
Outer diameter
84 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.030
LENGTH
0.084
WIDTH
0.084
DEPTH
0.007
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices