Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-C65 - Reflectors
Bill of material
REF-C65
PRODUCT_PICTURE
Product Picture
MANUID
REF-C65
DESCSHORT
Short Description
Reflector REF-C65
EAN
4050143021376
MANUTYPEDESC
Manufacturer Type Description
REF-C65
AAO634001
Form
rund
AAP345001
Number of attachment holes
1
AAB450006
Self-adhesive fastening
No
BAB376005
Outer diameter
65 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.020
LENGTH
0.124
WIDTH
0.062
DEPTH
0.031
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices