Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-H116HT - Reflectors
Bill of material
REF-H116HT
PRODUCT_PICTURE
Product Picture
MANUID
REF-H116HT
DESCSHORT
Short Description
Reflector REF-H116HT
EAN
4050143011735
MANUTYPEDESC
Manufacturer Type Description
REF-H116HT
AAO634001
Form
rechteckig
AAP345001
Number of attachment holes
2
AAB450006
Self-adhesive fastening
No
BAF016004
Width
55.5 mm
BAA020007
Height
132 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.040
LENGTH
0.065
WIDTH
0.113
DEPTH
0.020
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices