Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-MH50 - Reflectors
Bill of material
REF-MH50
PRODUCT_PICTURE
Product Picture
MANUID
REF-MH50
DESCSHORT
Short Description
Reflector with micro-structure REF-MH50
EAN
4050143013272
MANUTYPEDESC
Manufacturer Type Description
REF-MH50
AAO634001
Form
rechteckig
AAP345001
Number of attachment holes
2
AAB450006
Self-adhesive fastening
No
BAF016004
Width
50.9 mm
BAA020007
Height
60.9 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.010
LENGTH
0.005
WIDTH
0.005
DEPTH
0.005
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices