Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-MS21 - Reflectors
Bill of material
REF-MS21
PRODUCT_PICTURE
Product Picture
MANUID
REF-MS21
DESCSHORT
Short Description
Reflector with micro-structure REF-MS21
EAN
4050143010363
MANUTYPEDESC
Manufacturer Type Description
REF-MS21
AAO634001
Form
rund
AAB450006
Self-adhesive fastening
No
BAB376005
Outer diameter
21 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
LENGTH
0.015
WIDTH
0.015
DEPTH
0.005
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices