Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-S42 - Reflectors
Bill of material
REF-S42
PRODUCT_PICTURE
Product Picture
MANUID
REF-S42
DESCSHORT
Short Description
Reflector REF-S42
EAN
4050143010356
MANUTYPEDESC
Manufacturer Type Description
REF-S42
AAO634001
Form
rund
AAB450006
Self-adhesive fastening
No
BAB376005
Outer diameter
42 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.010
LENGTH
0.062
WIDTH
0.042
DEPTH
0.027
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices