Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL23-8-H-1000-IR/116/125 - Diffuse mode sensor
Bill of material
RL23-8-H-1000-IR/116/125
PRODUCT_PICTURE
Product Picture
MANUID
RL23-8-H-1000-IR/116/125
DESCSHORT
Short Description
Background suppression sensor RL23-8-H-1000-IR/116/125
EAN
4050143053957
MANUTYPEDESC
Manufacturer Type Description
RL23-8-H-1000-IR/116/125
AAC906005
Max. range of light scanner
1000 mm
BAC640005
Max. output current
200 mA
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
26.8 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
67.6 mm
BAD849004
Height of sensor
91 mm
BAD900004
Switch frequency
70.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.160
LENGTH
0.120
WIDTH
0.095
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices