Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL28-8-H-1500-LAS/47/105 - Diffuse mode sensor
Bill of material
RL28-8-H-1500-LAS/47/105
PRODUCT_PICTURE
Product Picture
MANUID
RL28-8-H-1500-LAS/47/105
DESCSHORT
Short Description
Background suppression sensor RL28-8-H-1500-LAS/47/105
EAN
4050143015498
MANUTYPEDESC
Manufacturer Type Description
RL28-8-H-1500-LAS/47/105
AAC906005
Max. range of light scanner
1500 mm
BAC640005
Max. output current
200 mA
BAA038006
min. ambient temperature
-10 °C
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
650 nm
BAD823004
Width of sensor
25.8 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP/PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
50.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
54.3 mm
BAD849004
Height of sensor
88 mm
BAD900004
Switch frequency
140.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.120
LENGTH
0.120
WIDTH
0.095
DEPTH
0.046
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices