Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL28-8-H-2000-IR-3974/47/112 - Background suppression sensor RL28-8-H-2000-IR-3974/47/112
Bill of material
Background suppression sensor RL28-8-H-2000-IR-3974/47/112
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Background suppression sensor RL28-8-H-2000-IR-3974/47/112
DESCRIPTION_LONG
Background suppression sensor
EAN
4050143024926
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
RL28-8-H-2000-IR-3974/47/112
DELIVERY_TIME
25
PATTR286849630380
Design
rectangular
PATTR192245654829
Number of pins
5
PATTR683699647581
Switching frequency
250
PATTR17848439318086
Series
RL28
PATTR9472385337993
Functional principle
Triangulation sensor with background suppression
PATTR21924271526736
Detection range
2000
PATTR940282744076
Light type
LED infrared
PATTR62441073340707
Operating elements
Potentiometer
PATTR9848897215522
Type of voltage
DC
PATTR404848978316
Connection type
Connector plug M12
PATTR10212577245336
Output type
PNP
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-40
PATTR9688447065190
Ambient temperature (max)
60
PATTR3928310033674
Housing material
ABS
PATTR10552104486401
Housing length
65.500
PATTR9600207243654
Housing width
25.800
PATTR8980972615416
Housing height
88
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices