Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL29-8-H-1200-RT/115b/136 - Diffuse mode sensor
Bill of material
RL29-8-H-1200-RT/115b/136
PRODUCT_PICTURE
Product Picture
MANUID
RL29-8-H-1200-RT/115b/136
DESCSHORT
Short Description
Background suppression sensor RL29-8-H-1200-RT/115b/136
EAN
4050143019304
MANUTYPEDESC
Manufacturer Type Description
RL29-8-H-1200-RT/115b/136
AAC906005
Max. range of light scanner
1200 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
25.8 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
54.3 mm
BAD849004
Height of sensor
88 mm
BAD900004
Switch frequency
125.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.180
LENGTH
0.165
WIDTH
0.159
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices