User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL31-8-2500-IR/59/73c/136 - Diffuse mode sensor RL31-8-2500-IR/59/73c/136
Bill of material
Diffuse mode sensor RL31-8-2500-IR/59/73c/136
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Diffuse mode sensor RL31-8-2500-IR/59/73c/136
DESCRIPTION_LONG
Diffuse mode sensor, plastic housing, 2500 mm adjustable detection range, infrared light, dark on, 2 push-pull outputs, M12 plug
EAN
4050143029266
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
RL31-8-2500-IR/59/73c/136
DELIVERY_TIME
25
PATTR286849630380
Design
rectangular
PATTR192245654829
Number of pins
4
PATTR683699647581
Switching frequency
500
PATTR17848439318086
Series
RL31
PATTR9472385337993
Functional principle
Diffuse mode sensor, energetic
PATTR21924271526736
Detection range
2500
PATTR940282744076
Light type
LED infrared
PATTR62441073340707
Operating elements
Potentiometer
PATTR9848897215522
Type of voltage
DC
PATTR404848978316
Connection type
Connector plug M12
PATTR10212577245336
Output type
2 x push-pull
PATTR1380777321137
Operating voltage (min)
10
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-30
PATTR9688447065190
Ambient temperature (max)
55
PATTR3928310033674
Housing material
Polycarbonate
PATTR10552104486401
Housing length
35
PATTR9600207243654
Housing width
18
PATTR8980972615416
Housing height
62
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices