Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RL61-8-4000-Z/115/136 - Diffuse mode sensor
Bill of material
RL61-8-4000-Z/115/136
PRODUCT_PICTURE
Product Picture
MANUID
RL61-8-4000-Z/115/136
DESCSHORT
Short Description
Diffuse mode sensor RL61-8-4000-Z/115/136
EAN
4050143057580
MANUTYPEDESC
Manufacturer Type Description
RL61-8-4000-Z/115/136
AAC906005
Max. range of light scanner
4000 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
850 nm
BAD823004
Width of sensor
45 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
48.6 mm
BAD849004
Height of sensor
73.7 mm
BAD900004
Switch frequency
500.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.320
LENGTH
0.180
WIDTH
0.125
DEPTH
0.075
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices