Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLG28-55-4921/40a/73c/136 - Light Grids
Bill of material
RLG28-55-4921/40a/73c/136
PRODUCT_PICTURE
Product Picture
MANUID
RLG28-55-4921/40a/73c/136
DESCSHORT
Short Description
Retroreflective area sensor RLG28-55-4921/40a/73c/136
EAN
4050143032631
MANUTYPEDESC
Manufacturer Type Description
RLG28-55-4921/40a/73c/136
BAA038006
min. ambient temperature
-10 °C
BAD894003
Range of the protection field
5600 mm
BAD805007
Design of output switching element OSSD
NPN
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
625 nm
BAD823004
Width of sensor
25.8 mm
BAA039006
max. ambient temperature
40.00 °C
BAD849004
Height of sensor
88 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.120
LENGTH
0.120
WIDTH
0.095
DEPTH
0.045
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices