Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK28-8-H-400-RT-Z/31/116 - Background suppression sensor RLK28-8-H-400-RT-Z/31/116
Bill of material
Background suppression sensor RLK28-8-H-400-RT-Z/31/116
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Background suppression sensor RLK28-8-H-400-RT-Z/31/116
DESCRIPTION_LONG
Background suppression sensor
EAN
4050143015184
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
RLK28-8-H-400-RT-Z/31/116
DELIVERY_TIME
3
PATTR286849630380
Design
rectangular
PATTR683699647581
Switching frequency
25
PATTR17848439318086
Series
RL28
PATTR9472385337993
Functional principle
Triangulation sensor with background suppression
PATTR21924271526736
Detection range
400
PATTR940282744076
Light type
LED red
PATTR62441073340707
Operating elements
Potentiometer
PATTR9848897215522
Type of voltage
AC/DC
PATTR404848978316
Connection type
Terminal compartment
PATTR10212577245336
Output type
Relay
PATTR1380777321137
Operating voltage (min)
12
PATTR109441043847968
Operating voltage (max)
240
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-40
PATTR9688447065190
Ambient temperature (max)
60
PATTR3928310033674
Housing material
ABS
PATTR10552104486401
Housing length
65.500
PATTR9600207243654
Housing width
25.800
PATTR8980972615416
Housing height
88
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
VN
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices