Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK31-54/31/115 - Retroreflective sensor RLK31-54/31/115
Bill of material
Retroreflective sensor RLK31-54/31/115
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Retroreflective sensor RLK31-54/31/115
DESCRIPTION_LONG
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, AC/DC version, relay contact output, no control elements, fixed cable
EAN
4050143016662
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
RLK31-54/31/115
DELIVERY_TIME
25
PATTR286849630380
Design
rectangular
PATTR683699647581
Switching frequency
20
PATTR17848439318086
Series
RL31
PATTR9472385337993
Functional principle
Retroreflective sensor with polarization filter
PATTR21924271526736
Detection range
9000
PATTR940282744076
Light type
LED red
PATTR9848897215522
Type of voltage
AC/DC
PATTR404848978316
Connection type
Fixed cable
PATTR10212577245336
Output type
Relay
PATTR1380777321137
Operating voltage (min)
24
PATTR109441043847968
Operating voltage (max)
240
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-25
PATTR9688447065190
Ambient temperature (max)
55
PATTR3928310033674
Housing material
Polycarbonate
PATTR10552104486401
Housing length
35
PATTR9600207243654
Housing width
18
PATTR8980972615416
Housing height
62
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
VN
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices