Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK31-54/31/33/115 - Retroreflective sensors
Bill of material
RLK31-54/31/33/115
PRODUCT_PICTURE
Product Picture
MANUID
RLK31-54/31/33/115
DESCSHORT
Short Description
Retroreflective sensor RLK31-54/31/33/115
EAN
4050143019045
MANUTYPEDESC
Manufacturer Type Description
RLK31-54/31/33/115
AAB884005
max. switching distance
12000 mm
AAC004005
Min. reflector distance
20 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
AC/DC
BAD945004
Wave length of the sensors
630 nm
BAD823004
Width of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
Relay contact
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
35 mm
BAD849004
Height of sensor
62 mm
BAD900004
Switch frequency
20.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.460
LENGTH
0.140
WIDTH
0.255
DEPTH
0.063
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices