Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK39-8-800/31/40a/116 - Diffuse mode sensor
Bill of material
RLK39-8-800/31/40a/116
PRODUCT_PICTURE
Product Picture
MANUID
RLK39-8-800/31/40a/116
DESCSHORT
Short Description
Diffuse mode sensor RLK39-8-800/31/40a/116
EAN
4050143006939
MANUTYPEDESC
Manufacturer Type Description
RLK39-8-800/31/40a/116
AAC906005
Max. range of light scanner
800 mm
BAC640005
Max. output current
3000 mA
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
AC/DC
BAD823004
Width of sensor
25 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
Relay contact
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
75 mm
BAD849004
Height of sensor
64 mm
BAD900004
Switch frequency
25.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.230
LENGTH
0.090
WIDTH
0.080
DEPTH
0.090
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices