User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RLK61-8-1000-Z/31/115 - Diffuse mode sensor RLK61-8-1000-Z/31/115
Bill of material
Diffuse mode sensor RLK61-8-1000-Z/31/115
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Diffuse mode sensor RLK61-8-1000-Z/31/115
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
RLK61-8-1000-Z/31/115
ID17858
Construction type
Rectangular type
ID1464
Detection range
0 ... 1000 mm adjustable
ID1447
Light source
IRED
ID85
Light type
modulated infrared light , 850 nm
ID1434
Operating voltage
24 ... 240 V AC 12 ... 240 V DC
ID1433
Signal output
1 SPDT relay
ID99
Connection
2 m fixed cable
ID97
Housing
PC (Polycarbonate)
ID95
Degree of protection
IP67
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5080 990
COO
Country of Origin
SG
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices