Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
S1SD-1AI-1U - Modules
Bill of material
S1SD-1AI-1U
PRODUCT_PICTURE
Product Picture
MANUID
S1SD-1AI-1U
DESCSHORT
Short Description
Transmitter Power Supply S1SD-1AI-1U
EAN
4050143066810
MANUTYPEDESC
Manufacturer Type Description
S1SD-1AI-1U
BAA038006
min. ambient temperature
-25 °C
BAA039006
max. ambient temperature
70.00 °C
BAF016004
Width
6.2 mm
BAB577006
Depth
107 mm
BAA020007
Height
97 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.060
LENGTH
0.050
WIDTH
0.050
DEPTH
0.010
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices