Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
S1SD-1AI-2U - Modules
Bill of material
S1SD-1AI-2U
PRODUCT_PICTURE
Product Picture
MANUID
S1SD-1AI-2U
DESCSHORT
Short Description
Isolating Amplifier/Splitter S1SD-1AI-2U
EAN
4050143065882
MANUTYPEDESC
Manufacturer Type Description
S1SD-1AI-2U
BAA038006
min. ambient temperature
-25 °C
BAA039006
max. ambient temperature
70.00 °C
BAF016004
Width
6.2 mm
BAB577006
Depth
107 mm
BAA020007
Height
97 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.070
LENGTH
0.108
WIDTH
0.108
DEPTH
0.007
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices