Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
S1SD-1DI-1R - Modules
Bill of material
S1SD-1DI-1R
PRODUCT_PICTURE
Product Picture
MANUID
S1SD-1DI-1R
DESCSHORT
Short Description
Switch Amplifier S1SD-1DI-1R
EAN
4050143066889
MANUTYPEDESC
Manufacturer Type Description
S1SD-1DI-1R
AAP507002
Number of inputs according to NAMUR
1.000
AAB426007
Output circuit relay change-over
1.00000 1
AAB968006
min. rated supply voltage with DC
16.80000 V
BAG640006
Assembly type
DIN track
BAF016004
Width
6.2 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
1
BAB577006
Depth
107 mm
BAA020007
Height
97 mm
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
31.20000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.060
LENGTH
0.110
WIDTH
0.055
DEPTH
0.028
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices