Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SC3,5-N0-Y106571 - Inductive Sensors
Bill of material
SC3,5-N0-Y106571
PRODUCT_PICTURE
Product Picture
MANUID
SC3,5-N0-Y106571
DESCSHORT
Short Description
Inductive slot sensor SC3,5-N0-Y106571
EAN
4050143454105
MANUTYPEDESC
Manufacturer Type Description
SC3,5-N0-Y106571
AAS155001
Maximum operating ambient temperature
100.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
AAB504007
Housing coating
Uncoated
BAD915006
Voltage type
DC
BAD823004
Width of sensor
10 mm
BAD899008
Design of control element
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
Special construction
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
19.5 mm
BAD849004
Height of sensor
15 mm
BAD900004
Switch frequency
3000.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.010
LENGTH
0.081
WIDTH
0.041
DEPTH
0.020
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices