User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SC3,5-N0-Y106571 - Inductive slot sensor SC3,5-N0-Y106571
Bill of material
Inductive slot sensor SC3,5-N0-Y106571
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inductive slot sensor SC3,5-N0-Y106571
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
SC3,5-N0-Y106571
ID108
Series
Slot type
ID136
Slot width
3.5 mm
ID247
Depth of immersion (lateral)
5 ... 7 typ. 6 mm
ID403
Output type
2-wire
ID54216
Switching function
Normally closed (NC)
ID54218
Output type
NAMUR
ID12824
Type of voltage
DC
ID220
Operating voltage
5 ... 25 V
ID34064
Connection type
65 mm PVC cord with DuPont connector
ID559
Housing material
PBT
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 5019 990
COO
Country of Origin
ID
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices