Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SJ2-SN - Inductive Sensors
Bill of material
SJ2-SN
PRODUCT_PICTURE
Product Picture
MANUID
SJ2-SN
DESCSHORT
Short Description
Inductive slot sensor SJ2-SN
EAN
4050143457762
MANUTYPEDESC
Manufacturer Type Description
SJ2-SN
AAS155001
Maximum operating ambient temperature
100.00 °C
AAS160001
Minimum operating ambient temperature
-40.00 °C
AAB504007
Housing coating
Uncoated
BAD823004
Width of sensor
15 mm
BAD899008
Design of control element
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
Special construction
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
8 mm
BAD849004
Height of sensor
13 mm
BAD900004
Switch frequency
5000.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.010
LENGTH
0.064
WIDTH
0.032
DEPTH
0.016
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices